Software Resources
Cooling Tower Wizard Software
The Cooling Tower Wizard is a comprehensive motor & drive selection program that allows the user to specify as little as three parameters; motor HP, fan speed, air flow over the motor and then calculate a direct drive motor & drive solution, either a stock offering or a custom design.
Visit Page
RPMAC Wizard Software
The RPMAC Wizard is a comprehensive motor selection tool that allows the user to specify motor parameters such as; HP, base speed, enclosure, temperature rise, overload percent, top speed, ambient conditions and service factor and then selects and provides both electrical and dimensional data for the appropriate RPMAC motor.
Visit Page
EC Titanium Programming Utilities
ECM Tools – PC Programming Software and ECMTools Mobile Smartphone App are designed to work with the EC Titanium Integrated Drive & Motor product line. These intuitive and easy-to-use tools allow for programming, monitoring and control from either a PC or your mobile phone.