English
English
français (Canada)
Go

Quarry Duty - Design C

View in Online Catalog
Baldor•Reliance Quarry Duty motors are designed for Conveyors, gear reducers and other applications requiring NEMA Design C torques.

Features

  • 2 - 10 hp 
  • 145T – 215T NEMA frame
  • High torque NEMA Design C electrical design
  • TEFC steel band frame – cast iron endplates, conduit box and fan cover
  • IP55 enclosure includes gasketed conduit box and cover, shaft seal
  • Inverter ready
  • Class F insulation with Class B temperature rise
  • 1.15 service factor

Common industries

  • Aggregate
  • Cement
  • Mining
  • Above ground mining
  • Bulk material handling

Common applications

  • Conveyors
  • Gear reducers
  • NEMA Design C applications
  • Belt conveyors and screens