English
English
français (Canada)
Go

Pressure Washer Motors

View in Online Catalog
Designed for use on hot or cold pressure washers, steam cleaners, portable and self-contained stationary system for direct drive mount and double mounted designs.
pressure washer

Features

  • 1 1/2 - 5 hp
  • NEMA frame 56 – 184T
  • TEFC and ODP, single phase
  • TEFC (IP54), ODP (IP22)
  • 115/230, 208-230, 230 volts
  • Manual thermal overload
  • Capacitor start, capacitor run
  • 1 1/2 hp designs rated at 14 amps or less on 115 volts
  • UL and CSA recognized component approval

Common industries

  • New construction
  • Sanitation
  • Residential

Common applications

  • Pressure washer
  • Steam cleaners

Key Documents