RPM III Motors
RPMIII DC Motors feature a laminated frame design which provides for more power, reliability and serviceability in a smaller package. The field proven laminated frame improves commutation and heat dissipation, and requires less mounting space than conventional designs. Choose from our complete line of enclosures including: Drip Proof Guarded (DPG), Drip Proof Guarded Force Ventilated (DPG-FV), Totally Enclosed Fan Cooled (TEFC), Totally Enclosed Non Ventilated (TENV), Totally Enclosed Explosion Proof (TEXP), Totally Enclosed Air Over (TEAO) and Totally Enclosed Dual Cooled (TEDC). A variety of ratings, enclosures and voltages are stocked through 500HP and custom designs are available with a wide variety of modifications to meet your specific application requirements.
Features
- Power dense laminated square frame design
- Class F insulation as standard, Class H available
- 1.5 – 500 hp
- Tachometer adaptable
- PLS for longer bearing and motor life
- Modifications available for custom motor design
Common industries
- Metals
- Paper
- Extrusion
- Machine Tool
- Crane & Hoist
- Plastics
- Rubber
Common applications
- Process lines (steel, paper, converting)
- Extruders
- Conveyors
- Test stands
- Winders
- Printing
- Crane and hoist
- Web processing
- Machine tools