General Purpose HVAC Motors
Baldor-Reliance® General Purpose HVAC motors are specifically engineered with industry-driven solutions in mind. The rotor is dynamically balanced to reduce noise and increase bearing life, and each come with a bar code spec number for easy identification. Mounting holes on drive endplate enables field conversion to add AEGIS® shaft grounding ring if desired.
Features
- 1 - 100 hp (ODP), 1 - 50 hp (TEFC)
- 143T – 326T NEMA frame
- Three-phase (foot mounted)
- Heavy gauge steel frame construction
- Ball bearings with plugged grease passages
- All models meet NEMA Premium® efficiencies and are inverter-ready
- External provisions for AEGIS® bearing protection ring
- Suitable for inverter use per NEMA MG1 Part 31.4.4.2
- Class F insulation
- 1.15 service factor with Class B temperature rise
- Suitable for mounting in any position
- Includes bar-coded spec number label
- Designed for longevity with 3 year warranty
Common industries
- HVAC
- Commercial buildings
- Schools and Universities
- Hospitality
- Healthcare
- Public meeting arenas
Common applications
- Heating
- Ventilation
- Air conditioning blower and fan motors
- HVAC systems
- Fans
- Pumps
- Blowers
- Air handling
- General purpose applications