Fan on Drive End - TEFC and ODP
Baldor-Reliance® brake motors are available in both single phase and three phase designs utilizing footed totally enclosed fan cooled construction on the drive end. The three phase designs are suitable for inverter use on continuous duty applications. These motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations. Most ratings are available to be mounted in any direction.
Features
- 3/4 - 30 Hp
- NEMA frame 56Y – 286TY
- TEFC, Single and three phase
- Ding Brakes (3-10Hp, TEFC and ODP)
- 115/230 and 230/460 volts
- Manual release
- Spring-set brake
- Fan on drive-end
- Easily accessible brake leads
- Vibration dampening base
- Super-E® motors have NEMA Premium® efficiency
- Three-phase motors are suitable for inverter use per NEMA MG1 Part 31.4.4.2
Common industries
- Unit handling
- Packaging
- Machine Tools
Common applications
- Conveyors
- Door operators
- General purpose applications