English
English
français (Canada)
Go

Brake Motor

Fast, accurate, and secure braking 
Operations and processes that face frequent cycling, starting, and stopping require a motor that can aid with decelerating the load and by holding the load in the event of an interrupted power supply. We offer an extensive line of brake motors for these demanding applications.
Brake motor

Features

  • 1/4 – 30 hp 
  • NEMA frame 56 – 215T
  • 115/208-230, 115/230 volts (Single-phase), 208-230/460, 230/460, 575 volts (Three-phase)
  • Low noise vibration dampening
  • Spring set brake
  • Manual release
  • Super-EĀ® motors have NEMA PremiumĀ® efficiency
  • Three-phase motors suitable for inverter use per NEMA MG1 Part 31.4.4.2

Common industries

  • Packaging
  • Unit handling
  • General industrial

Common applications

  • Conveyors
  • Machine tools
  • Door operators
  • Speed reducers

Key Documents

501 catalog