Inverter Duty Motors
The need for proper motor grounding is extremely important in preventing premature bearing failure which could result in high maintenance costs or worse - facility downtime. While there are several techniques and practices to ground the motor, most common and economical is a shaft grounding device mounted to the frame of the motor.