RPM XE eXtreme Efficient Motors
Ideally suited for continuous operation on pumps and compressors, the Baldor-Reliance® RPM XE is an innovative, NEMA drop-in replacement motor which achieves leading efficiency and lower lifetime costs. This synchronous motor is unique as it starts across the line and offers IE4+ efficiencies. The motor is also capable of operating on a standard inverter without feedback.
- 10 –100 hp
- HL215T – HL405T NEMA frame
- TEFC, 1800 RPM, design B, 1.15 service factor
- Operates at true synchronous speed regardless of load
- Severe duty features and meets IP55 rating
- Efficiency two to four levels above NEMA premium
- Power dense and standard NEMA frame designs
- Designed for across the line operation
- Suitable for adjustable frequency power in scalar mode
- Class H insulation system with Class B rise
- Up to IE3 combined system efficiency when properly matched with VFD running in V/Hz or scalar mode
- Operates at true synchronous speed regardless of load
- Up to IE5 efficiency when run cross the line
- Division 2/Zone 2, ATEX, IEC EXnA available
- 575 and 380 volts available
Common industries
- Paper & Forest
- Steel Industry
- Water / wastewater
Common applications
- Centrifugal Pumps
- Fans
- Compressors
- Continuous applications demanding the ultimate efficiency
- Applications demanding reduced weight or inertia