Stainless Steel AC Brushless Servo Motors
ABB's stainless steel AC brushless servo motors are built for food, liquid, pharmaceutical and other motion-control applications requiring high-hygiene equipment with washdown capability and may be applied in harsh, corrosive environments. Stainless steel AC brushless servo motors achieve IP67 dust and liquid ingress protection and can withstand 1,500 psi washdown conditions.
These stainless steel motors are offered in standard and low-inertia designs for best machine inertial matching. Included in this quality design are a laser-etched nameplate, U.S. Food and Drug Administration (FDA)-approved shaft seal, environmental protected stator with premium moisture resistant wire and internal thermal over temperature protection. ABB’s stainless steel AC brushless servo motors are designed for durability and ease of cleaning.
Features
- All stainless steel construction (304 housing, 416 shaft) – suitable for pharmaceutical and food processing
- Watertight – sealed to IP67 standards and 1,500 psi for heavy-duty washdown applications
- Non-corrosive housing – provides protection in harsh environments
- FDA shaft seal - complies with food industry standards
- BISSC certified – complies with Baking Industry Sanitation Standards Committee standards
- Laser-etched nameplate – no areas for bacteria to cling
- Potted stator – provides environmental protection and high voltage protection
- UL rated for 130° C rise – provides extra-high insulation and safety
- Internal thermal switch – supplies safeguard against overheating
- Superior bearing protection with Mobile Polyrex™ EM grease to provide four times greater life
- Standard and low-inertia models – choose the better option for the application
- BISSC/UL/CSA/CE agency approvals
Common industries
- Food and beverage
- Manufacturing
- Pharmaceutical
Common applications
- Bakery machinery
- Beverage equipment
- Food handling/processing
- Meat/dairy processing
- Measuring & dispensing
- Packaging
Learn more about ABB's Baldor-Reliance motors
Need help finding the correct Baldor-Reliance motor for your application? Locate a distributor, contact our sales office, or submit a form to us directly and one of our representatives will be in touch shortly.