Three-phase, ODP
Baldor-Reliance® brake motors are available in three phase designs utilizing either footed or footless open drip proof construction. These brake motors are suitable for inverter use on continuous duty applications. These motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations. Most ratings are available to be mounted in any direction.
Features
- 1/2 - 15 Hp
- NEMA frame 56 – 254T
- Foot mounted, C-Face footless
- 208-230/460 and 230/460 volts
- Manual release
- Spring-set brake
- Vibration dampening base
- Dynamically balanced rotor
- Super-E® motors have NEMA Premium® efficiency
- Most motors suitable for inverter use per NEMA MG1 Part 31.4.4.2
Common industries
- Unit handling
- Packaging
- Machine Tools
Common applications
- Conveyors
- Door operators
- Speed reducers or gearboxes
- General purpose applications