Stainless PM Motor
This NEMA framed permanent magnet DC is the premium permanent magnet SCR drive motor for washdown applications. 300 series stainless steel motor frame, base, shaft and hardware makes this DC motor ideal for the toughest food processing and packaging applications.
Features
- 1/4 - 1 hp
- Class F insulation
- 20:1 constant torque speed range
- Moisture resistant 200°C magnet wire
- Sealed ball bearings with moisture resistant grease
- Contact lip seals on shaft extensions
- Neoprene gaskets
- 300 series stainless steel motor frame, base, shaft and hardware
Common industries
- Food and beverage
- Pharmaceutical
Common applications
- Food processing conveyor
- Packaging