General Farm Duty Motors
Our line of Farm Duty motors are designed and engineered for the demanding indoor and outdoor environments of a wide variety of agricultural and industrial applications.
Features
- Single phase (1/3 – 16 hp), Three phase (1/2 – 100 hp)
- NEMA Frames 56 – 405T
- Three phase suitable for inverter use per NEMA MG1.4.4.2
- Lubed for life double sealed ball bearings
- Lip seal and V-Ring slinger on DE for increased moisture resistance
- Gasketed manual reset thermal overload protection
- Two-part tan epoxy paint for tough environments
Common industries
- Agriculture
- Farming
- Livestock
- Crops
- Diary
- Poultry
Common applications
- Industrial fans
- General purpose farming
- Industrial pumps
- Crop drying
- Grain stirring
Irrigation - Auger
- Barn cleaners
- Bulk feeders
- Vacuum pumps