U-Frame Motors
Specifically designed for U-Frame motor dimension and performance.
Features
- 3/4 - 20 hp
- NEMA frame 184 – 286U frame
- Foot mounted and C-Face footless designs
- TEFC, single and three phase
- IP54
- 230/460 volts
- High performance ball bearings
- Heavy-gauge steel and cast iron frames
- Exxon PolyrexTM EM Grease
- U-Frame mounting dimensions
- Inverter ready
- Class F Insulation system
Common Industries
- Water & Waste Water
- Machine Tool
- Air Handling
- Metal Processing
- Automotive
Common Applications
- Pump
- Fans
- Conveyors
- Machine Tool