Marine Duty Motors
Baldor-Reliance® marine duty motors are utilized across the marine industry on military vessels, offshore platforms, passenger ships, and ocean-going vessels. Reliability is most important for electric motors utilized in the extreme operating conditions associated with marine applications: i.e. salt laden, humid and corrosive atmospheres.
Features
- 1/5 – 3000 Hp (0.15 – 2,237kW)
- Certifications:
- IEEE 45
- USCG (United States Coast Guard)
- ABS (American Bureau of Ships – USA)
- Lloyd’s Register (Great Britain – UK)
- DNV (Det Norske Veritas – Norway)
- Stainless steel nameplate
- Marine duty insulation system
- Corrosion proof hardware
- Optional features: IP55 or IP56
- ABS test & inspection with special software
Common industries
- Marine
Common applications
- Winches & cranes
- Drives (capstans, conveyors, weapon systems)
- Compressors
- Pumps
- Refrigeration
- Bow thrusters
- Fans and air handling