D-Series Brake Motors
Baldor•Reliance D-Series Brake Motors are availabe in both single phase and three phase designs utilizing either footed or footless mounting. Availabe in either totally enclosed fan cooled or totally enclosed non-vent construction. These motors are available from stock in ratings of 1/2 HP thru 10 HP (56 thru 215T frames).
Features
- 1/2 - 10 Hp
- NEMA frame 56 – 215TC
- Three phase, TENV/TEFC
- Foot mounted, C-face foot mounted and C-Face footless
- 208-230/460, 230/460 and 575 volts
- IP54
- Low profile F-3 conduit box, most designs
- Spring set, magnetically released power off type brakes
- Fast action DC brake with integral rectifier
- Manual release lever
- Suitable for mounting in any configuration
- Inverter duty
- Super-E® motors have NEMA Premium® efficiency
Common industries
- Baggage handling
- Unit handling
- Packaging equipment
Common applications
- Conveyors
- Door operators
- Hoists
- Elevators