Explosion Proof Drill Rig Duty Motors
Designed for on and off shore drill rig service, bulk fuel terminals, and transfer stations. Designed to withstand hazardous-duty applications with demanding service factor needs. Labyrinth style recess shaft slinger increases bearing life and multiplies durability. Engineered to withstand high humidity environments with a special breather drain that prevents condensation built up.
Features
- Single and three phase (1/2 – 200 hp)
- NEMA Frames 143T – 447T
- Foot mounted and C-face footed design
- 230/460, 460, 575 volts
- UL & CSA certification
- Class I Group C&D
- Inverter-Duty, 1hp and up
- IP55 enclosure marked on nameplate
- Totally enclosed, robust steel and cast iron frame designs
- 1.15 SF, Class F insulation, 40⁰C ambient
- Normally closed thermostats
- Threaded lead inlet
- DE shaft slinger, UL breather drains
- NEMA Premium® efficiency with a 3 year warranty
Common industries
- On and off shore drill rig service
- Bulk fuel terminals
- Transfer stations
- Chemical, oil & gas
- Division 1 hazardous areas
Common applications
- Pumps
- Compressors
- Fans and blowers
- Conveyors