English
English
français (Canada)
Go

Condensor Fan Motors

View in Online Catalog
Designed specifically for use on commercial refrigeration condenser units and air conditioning units requiring three phase TEAO construction for use in low temperature environments.
Condenser fan motors

Features

  • 1/2 - 1 1/2 hp 
  • 48YZ – 56YZ NEMA frame
  • Three phase ODP & TEAO, “belly band” round body frame
  • 6” long shaft with flat and keyway (90degree apart)
  • Terminal panel for ease of connectivity
  • Lubed for life double shielded ball bearings
  • Corrosion resistant finish
  • Dynamically balanced for quiet operation
  • Automatic reset thermal
  • Re-connectible leads in pulley endplate

Common industries

  • Buildings
  • Refrigeration and freezing 
  • Food processing plants

Common applications

  • Low temperature condensers
  • Industrial and commercial freezers and refrigeration
  • Air conditioning applications

Key Documents