Digital Soft Starters
Partial Load Energy Optimization
The Baldor Digital Soft-Start control combines the simplicity of a 6 SCR three phase voltage regulator with the most adaptable soft starting techniques available.Application software senses changing load conditions and adapts to increase performance.
Power factor optimization eliminates motor over-fluxing and allows under-loaded or over-sized motors to operate more efficiently.
The Digital Soft-Start control features include microprocessor logic, NEMA Type 1 enclosure, and alphanumeric English language keypad display.