RPMAC Wizard Software
The RPMAC Wizard is a comprehensive motor selection tool that allows the user to specify motor parameters such as; HP, base speed, enclosure, temperature rise, overload percent, top speed, ambient conditions and service factor and then selects and provides both electrical and dimensional data for the appropriate RPMAC motor. The Wizard includes both induction and synchronous PM rotor selection options. The Wizard provides motor construction options for either NEMA or IEC configurations.
Additional features include the ability to input a unique application duty cycle and to save each run for future reference. It’s free, quick and easy to use.