Our products offer the power dense energy efficient technology of the RPM AC motor with permanent magnet (PM) rotor technology to provide a direct drive motor for cooling tower applications. This motor is designed to replace conventional mechanical gear or belt drive speed reduction designs and provides the additional energy savings advantages of a variable speed control with the new ACS880 +N5350 CTD cooling tower PM drive. The +N5350 software for the ACS880 is design exclusively to operate our PM cooling tower motor for un-paralleled efficiency, reliability and ease of set-up.