Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EFM3212T-G
5HP, 3465RPM, 3PH, 60HZ, 182T, 3622M, OPSB, F2
Product Information Packet PDF
Ship Weight | 63.000 LB |
---|---|
UPC | 781568579886 |
Specs
Catalog Number
EFM3212T-G
Enclosure
OPSB
Frame
182T
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
5.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
NEMA PREMIUM
CURUSEEV
CURUSEEV
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
11.800 A @ 230.0 V
12.400 A @ 208.0 V
5.900 A @ 460.0 V
12.400 A @ 208.0 V
5.900 A @ 460.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
86.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
5.9 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
H
Inverter Code
Inverter Ready
KVA Code
J
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 16 AWG
Motor Type
3622M
Mounting Arrangement
F2
Number of Poles
2
Overall Length
13.62 IN
Power Factor
91
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.125 IN
Shaft Ground Indicator
Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
3465 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | EFM3212T-G | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC | 36Q125Q033G1 | |||||||||||||||||||||||||||||
HP | 5 | |||||||||||||||||||||||||||||
VOLTS | 230/460 | |||||||||||||||||||||||||||||
AMPS | 11.8/5.9 | |||||||||||||||||||||||||||||
RPM | 3465 | |||||||||||||||||||||||||||||
FRAME | 182T | HZ | 60 | PH | 3 | |||||||||||||||||||||||||
SF | 1.15 | CODE | J | DES | A | CLASS | H | |||||||||||||||||||||||
NEMA NOM. EFF | 86.5 | PF | 91 | |||||||||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
CC | 010A | |||||||||||||||||||||||||||||
ENCL | OPSB | SER | ||||||||||||||||||||||||||||
DE | 6206 | ODE | 6205 | |||||||||||||||||||||||||||
VPWM INVERTER READY | ||||||||||||||||||||||||||||||
CT30-60(2:1) VT3-60(20:1) | ||||||||||||||||||||||||||||||
NP3553L |
Performance
Performance at 460 V, 60 Hz, 5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
3.44 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
36° C
Temp. Rise @ S.F. Load
49° C
Start Configuration
DOL
Break-Down Torque
28.9 LB-FT
Pull-Up Torque
20.2 LB-FT
Locked-Rotor Torque
22.2 LB-FT
Starting Current
46.1 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 9.0 | 57.0 | 78.0 | 87.0 | 90.0 | 92.0 | 93.0 | 92.0 |
Efficiency | 0.0 | 85.7 | 89.5 | 89.4 | 88.1 | 86.3 | 83.9 | 87.0 |
Speed (RPM) | 3,598 | 3,568 | 3,538 | 3,504 | 3,467 | 3,425 | 3,379 | 3,435 |
Line Amps | 2.00 | 2.44 | 3.38 | 4.56 | 5.89 | 7.38 | 9.02 | 6.76 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |