Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
3AUA0000153987
ACB530-U1-023A-4+L502
Ship Weight | 19.500 LB |
---|---|
UPC | 6438177322610 |
Specs
Enclosure
IP21, UL TYPE 1
Frame
R2
Input Phase
3
Mounting Method
WALL MOUNTED
Normal Duty Continuous Current
23.00 a
Normal Duty Power
15.00 HP
Output Phase
3
Product Series
BALDOR 530
Rated Input Voltage
480.00 V
Base Type Code
ACB530-U1-023A-4+L502
ACB Block Diagram
3AUA0000135120.PDF
Dimensional Drawing Numbers
3AUA0000133648.PDF
Heavy Duty Continuous Current
15.40 a
Heavy Duty Power
10.00 HP
Input Current Constant Torque
23.00 a
Input Frequency Max.
63 Hz
Input Frequency Min.
48 Hz
Input Voltage Max.
480.00 V
Input Voltage Min.
380.00 V
Output Frequency Max.
500 Hz
Rated Output Voltage Max.
480.00 V
Accessories
Part Number | Description | List Price |
---|---|---|
3AUA0000003489 | OHDI-01 KIT 115/230V DIGITAL INPUT | |
3AUA0000013086 | OPMP-01 KIT PANEL MOUNTING PLATFORM | |
3AUA0000002388 | OCAT-01 CABLE,ETHERNET,CAT5 | 40.00 USD |
68294673 | ACS/H-CP-EXT PANEL KIT | 55.00 USD |
68829593 | ACS/H-CP-EXT-IP66 PANEL KIT | 63.00 USD |
64606891 | RDNA-01 DEVICENET OPTION/SP KIT | 465.00 USD |
64606859 | RPBA-01 PROFIBUS-DP ADAPTER-KIT | 465.00 USD |
64751727 | RETA-01 ETHERNET ADAPTOR MODULE KIT | 761.00 USD |
64751701 | BAC, RCNA-01 Option | 1,139.00 USD |
3AUA0000045102 | RECA-01 ETHERCAT MODULE KIT | 525.00 USD |
3AUA0000006789 | FMK-A-R2 FLANGE MNT KIT, IP21, R2 | 192.00 USD |
3AUA0000131700 | ACB-CP-BA CONTROL PANEL | |
3AUA0000015345 | ABB-48431-140 | |
3AUA0000015346 | ABB-48431-141 | |
3AUA0000064023 | P14494-62 | |
3AUA0000064026 | P14494-64 |