3AUA0000134333
ACS250-03U-18A0-2+B063
Ship Weight | 28.660 LB |
---|---|
UPC | 6438177312222 |
Specs
Enclosure
IP??, UL TYPE 4
Frame
E3
Input Phase
3
Mounting Method
3 PHASE
Normal Duty Continuous Current
18.00 a
Normal Duty Power
5.00 HP
Output Phase
3
Product Series
ACS250 DRIVE
Rated Input Voltage
240.00 V
Base Type Code
ACS250-03U-18A0-2+B063
ACB Block Diagram
3AXD10000323098.PDF
Dimensional Drawing Numbers
3AXD10000274012.PDF
Input Current Constant Torque
18.00 a
Input Frequency Max.
63 Hz
Input Frequency Min.
48 Hz
Input Voltage Max.
240.00 V
Input Voltage Min.
208.00 V
Output Frequency Max.
500 Hz
Rated Output Voltage Max.
240.00 V
Drawings
CAD File
Accessories
Part Number | Description | List Price |
---|---|---|
3AUA0000150907 | ACS250-DEMOCASE | |
3AUA0000135610 | RCRP-01 EXTERNAL LED KEYPAD | |
3AUA0000135608 | RCCS-01 COPYING TOOL | |
3AUA0000135609 | RCRO-01 RELAY OUTPUT CARD | 140.00 USD |
3AUA0000149995 | RCRJ-01 RJ45 Y-CABLE SPLITTER | |
3AUA0000149996 | RCNT-01 RJ45 Y-CABLE SPLITTER W/ TERM | |
3AUA0000064076 | P14494-CR-26 | |
3AUA0000015112 | P14494-31 | |
3AUA0000013872 | P14494-32 | |
3AUA0000064085 | P14494-CR-34 |