Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
029909
IPB-375 FLG BK 6 V 1/2
Ship Weight | 4.000 LB |
---|---|
UPC | 782475628896 |
Specs
Bore Size
0.50000 IN
Configuration
IPB FLANGE MOUNTED BRAKE
Voltage Rating
6 VDC
Product Size
375
Shaft Attachment
Finished bore
Product Type
SHAFT MOUNTED CLUTCHES & BRAKE
Static Torque
22.00 lb-ft
Drawings
CAD File