Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
028123
DMCBO-50 BK 24V
Ship Weight | 7.870 LB |
---|---|
UPC | 782475622436 |
Specs
Bore Size
0.62500 IN
Motor Frame
56C
Configuration
C-FACE BRAKE ONLY
Voltage Rating
24 VDC
Product Size
50
Shaft Attachment
Finished bore
Product Type
CLUTCH-BRAKE MODULES
CLUTCH-BRAKE MODULES
CLUTCH-BRAKE MODULES
Static Torque
22.00 lb-ft
Drawings
CAD File
Nameplate
SPEC. NO. | 028123 | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DATE CODE | |||||||||||||||
BALDOR | |||||||||||||||
VOLTS | 24 VDC | ||||||||||||||
TORQUE | 22 | ||||||||||||||
BEARING SERIES | |||||||||||||||
NP2867 |
Parts
Part Number | Description | Quantity |
---|---|---|
MN411 | D-Series Clutch/Brake Modules 10/23 | 1.000 EA |