027610
IEC-475 EL CLUTCH 24V 3/4
Ship Weight | 9.790 LB |
---|---|
UPC | 782475569199 |
Specs
Bore Size
0.75000 IN
Configuration
IEC SHAFT MOUNTED CLUTCHES
Voltage Rating
24 VDC
Product Size
475
Shaft Attachment
Finished bore
Product Type
SHAFT MOUNTED CLUTCHES & BRAKE
Drawings
CAD File