English
English
français (Canada)
Go

VEM7073T

7.5//5HP, 3450//2890RPM, 3PH, 60//50HZ, 184T

Product Information Packet PDF

Ship Weight 115.000 LB
UPC 781568816417

Specs

Catalog Number VEM7073T
Enclosure TEFC
Frame 184TC
Frame Material Steel
Frequency 50.00 Hz
60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 5.000 HP @ 50 HZ
7.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3000 RPM @ 50 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
Haz Area Class and Group CLI GP D
Haz Area Division Division I
Agency Approvals CSA EEV
UL
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 8.400 A @ 460.0 V
6.900 A @ 380.0 V
18.500 A @ 208.0 V
16.800 A @ 230.0 V
13.800 A @ 190.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 89.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 6.9 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
IP Rating NONE
KVA Code L
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 16 AWG
Motor Type 3646M
Mounting Arrangement F1
Number of Poles 2
Overall Length 20.36 IN
Power Factor 93
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS NON-COMPLIANT
Service Factor 1.00
Shaft Diameter 1.125 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 2890 rpm
3450 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding Normally Closed Thermostat
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None
Haz Area Temp Code T2C

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

NO. CC 010A
SER.
SPEC. 36N022S428G1
CAT.NO. VEM7073T
HP 7.5//5 T. CODE T2C
VOLTS 230/460//190/380
AMPS 16.8/8.4//13.8/6.9
RPM 3450//2890
HZ 60//50 PH 3 CL B
SER.F. 1.00 DES A CODE L
RATING 40C AMB-CONT
FRAME 184TC NEMA-NOM-EFF 89.5
PF 93
BLANK
NP0015XPSLEV

Performance

Performance at 460 V, 60 Hz, 7.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.45 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 74° C
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 57.9 LB-FT
Pull-Up Torque 39.9 LB-FT
Locked-Rotor Torque 48.2 LB-FT
Starting Current 91 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 10.0 64.0 85.0 90.0 93.0 94.0 94.0 0.0
Efficiency 0.0 86.8 90.5 90.9 90.0 88.7 86.4 0.0
Speed (RPM) 3,595 3,571 3,539 3,505 3,468 3,429 3,385 0
Line Amps 2.33 3.14 4.59 6.43 8.43 10.50 12.90 0.00

Performance Curves

Performance at 380 V, 50 Hz, 5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.45 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 55° C
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 54.55 LB-FT
Pull-Up Torque 42.54 LB-FT
Locked-Rotor Torque 51.39 LB-FT
Starting Current 86.55 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 9.0 58.0 81.0 88.0 92.0 94.0 94.0 0.0
Efficiency 0.0 85.5 89.9 90.5 89.7 88.5 86.4 0.0
Speed (RPM) 2,996 2,976 2,950 2,922 2,892 2,861 2,826 0
Line Amps 2.29 2.85 3.94 5.35 6.92 8.55 10.43 0.00

Performance Curves

Parts

Part Number Description Quantity
35CB3001A02SP EXPL PROOF CONDUIT BOX, 3/4"PIPE TAP LEA 1.000 EA
35CB3500A01SP CONDUIT BOX LID, MACH 1.000 EA
35FN3002A04SP EXFN, PLASTIC, 6.376 OD, .906 ID W/KEY 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA