RM3155A
2HP, 3450RPM, 3PH, 60HZ, 56/56H, 3428M, OPEN
Product Information Packet PDF
Ship Weight | 33.000 LB |
---|---|
UPC | 781568121023 |
Specs
Catalog Number
RM3155A
Enclosure
ODP
Frame
56/56H
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
2.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUS
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Resilient
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
2.700 A @ 460.0 V
5.400 A @ 230.0 V
6.400 A @ 208.0 V
5.400 A @ 230.0 V
6.400 A @ 208.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
80.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
2.7 a
Front Face Code
Resilient Mount
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
B
Inverter Code
Not Inverter
KVA Code
H
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Terminal Panel Or Lead Hole
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
12 @ 18 AWG
Motor Type
3428M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
12.47 IN
Power Factor
84
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Resilient Mount
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
3450 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
Automatic Thermal Overload
Winding Thermal 1 Location
SB
Winding Thermal 2
None
Nameplate
CAT.NO. | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 34-5809-5900 | |||||||||||||||||||||||||||||
HP | 2 | |||||||||||||||||||||||||||||
VOLTS | 230/460 | |||||||||||||||||||||||||||||
AMP | 5.4/2.7 | |||||||||||||||||||||||||||||
RPM | 3450 | |||||||||||||||||||||||||||||
FRAME | 56/56H | HZ | 60 | PH | 3 | |||||||||||||||||||||||||
SER.F. | 1.15 | CODE | H | DES | B | CL | B | |||||||||||||||||||||||
NEMA-NOM-EFF | 80 | PF | 84 | |||||||||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
CC | ||||||||||||||||||||||||||||||
DE | 6203 | ODE | 6203 | |||||||||||||||||||||||||||
ENCL | OPEN | SN | ||||||||||||||||||||||||||||
SFA 6/3 | ||||||||||||||||||||||||||||||
NP1257L |
Parts
Part Number | Description | Quantity |
---|---|---|
34CB4501SP | TERMINAL BOX LID, STAMPED X (PLATED) | 1.000 EA |