MST-175-CA
SFTSTRT 175A 208-575V 60, 125, 150HP OPEN
Ship Weight | 44.000 LB |
---|---|
UPC | 781568673041 |
Specs
AMPS IEC
175.00 a
AMPS UL Class 10
156.00 a
Enclosure
OPEN UL TYPE 0 IP20
Frame
C
Rated Operational Voltage
575 V
Heavy Duty, HP, 460V
100.00 HP
Maximum Altitude
3300 FT
Ambient Temperature
40 °C
AMPS UL Class 30
130.00 a
Depth
10.6300 IN
Dual Overload Protection
YES
Electronic Overload Protection
YES
Height
16.5400 IN
High Current Protection
YES
Locked Rotor Protection
YES
Phase Imbalance Protection
YES
Phase Reversal Protection
YES
Programmable Inputs
2
PTC Connection Protection
YES
Rated Insulation
690 V
Normal Duty, HP, 208V
50.00 HP
Normal Duty, HP, 230V
60.00 HP
Normal Duty, HP, 460V
125.00 HP
Normal Duty, HP, 575V
150.00 HP
Heavy Duty, HP, 208V
40.00 HP
Heavy Duty, HP, 230V
50.00 HP
Heavy Duty, HP, 575V
125.00 HP
Underload Protection
YES
Width
14.1700 IN
Drawings
CAD File