L1313A
1.5HP, 3450RPM, 1PH, 60HZ, 56/56H, 3524L, OPEN
Product Information Packet PDF
Ship Weight | 40.000 LB |
---|---|
UPC | 781568101377 |
Specs
Catalog Number
L1313A
Enclosure
ODP
Frame
56/56H
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Cap Start, Induction Run
Output @ Frequency
1.500 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
115.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUS
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
18.000 A @ 115.0 V
8.900 A @ 208.0 V
9.000 A @ 230.0 V
8.900 A @ 208.0 V
9.000 A @ 230.0 V
Design Code
L
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
68.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
9.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
B
Inverter Code
Not Inverter
KVA Code
H
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
4 @ 16 AWG, A&J
Motor Type
3524L
Mounting Arrangement
F1
Number of Poles
2
Overall Length
11.75 IN
Power Factor
77
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
3450 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Do Not Use Eve-Not Valiid
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
Automatic Thermal Overload
Winding Thermal 1 Location
SB
Winding Thermal 2
None
Nameplate
CAT.NO. | L1313A | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 35J384W99 | |||||||||||||||||||||||||||||
HP | 1.5 | |||||||||||||||||||||||||||||
VOLTS | 115/230 | |||||||||||||||||||||||||||||
AMP | 18/9 | |||||||||||||||||||||||||||||
RPM | 3450 | |||||||||||||||||||||||||||||
FRAME | 56/56H | HZ | 60 | PH | 1 | |||||||||||||||||||||||||
SER.F. | 1.15 | CODE | H | DES | L | CL | B | |||||||||||||||||||||||
NEMA-NOM-EFF | 68 | PF | 77 | |||||||||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
CC | ||||||||||||||||||||||||||||||
DE | 6205 | ODE | 6203 | |||||||||||||||||||||||||||
ENCL | OPEN | SN | ||||||||||||||||||||||||||||
NP1257L |
Performance
Performance at 230 V, 60 Hz, 1.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.24 Ohms A Ph / 1.2 Ohms B Ph
Temp. Rise @ Rated Load
38° C
Temp. Rise @ S.F. Load
42° C
Start Configuration
DOL
Break-Down Torque
7.5 LB-FT
Pull-Up Torque
7 LB-FT
Locked-Rotor Torque
7.3 LB-FT
Starting Current
60.4 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 20.0 | 40.0 | 55.0 | 68.0 | 75.0 | 77.0 | 81.0 | 76.0 |
Efficiency | 0.0 | 53.1 | 67.6 | 73.0 | 75.0 | 75.7 | 74.2 | 75.4 |
Speed (RPM) | 3,595 | 3,572 | 3,551 | 3,529 | 3,503 | 3,470 | 3,442 | 3,483 |
Line Amps | 5.60 | 5.90 | 6.60 | 7.40 | 8.70 | 10.40 | 11.90 | 9.72 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
EC1645A06SP | ELEC CAP, 645-774 MFD, 125V, 2.06D X 4. | 1.000 EA |
35CB4802A02SP | CAPACITOR COVER, STAMPED X | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
35-8764 | C FACE KIT | 205.00 USD |
35EP1604A01SP | D-FLANGE KIT |