IDGMP33040
G.M. F24LF 230VAC 43 RPM 40:1 IDGMP33040
Product Information Packet PDF
Ship Weight | 25.000 LB |
---|---|
UPC | 781568773451 |
Specs
Enclosure
TEFC
Frequency
60.00 Hz
Gear Ratio
40:1
Gear Style
PSLH
Gearhead Type
PARALLEL SHAFT
Number of Poles
4
Output Speed
43 rpm
Output Torque
637.00 lb-in
Phase
3
Speed
1725 rpm
Voltage
230 V
Connection Diagram
CD0006A16
Design Code
B
Dimensional Drawing Numbers
33E880X053G1
Duty Rating
CONT
Frame Material
Steel
Insulation Class
F
KVA Code
M
Drawings
CAD File