IDGM2511
G.M. S12EA 230V AC 100:1 16.8 RPM
Product Information Packet PDF
Ship Weight | 15.000 LB |
---|---|
UPC | 781568733998 |
Specs
Enclosure
TENV
Frequency
60.00 Hz
Gear Ratio
100:1
Gear Style
EB
Gearhead Type
RIGHT ANGLE
Number of Poles
4
Output Speed
17 rpm
Output Torque
125.00 lb-in
Phase
3
Speed
1680 rpm
Voltage
230 V
Connection Diagram
CD0006A16
Dimensional Drawing Numbers
25E987W500G2
Duty Rating
CONT
Frame Material
Steel
Insulation Class
F
KVA Code
K
Drawings
CAD File