GPP230053
G.M. R18MA 90V DC 50:1
Product Information Packet PDF
Ship Weight | 7.000 LB |
---|---|
UPC | 781568670941 |
Specs
Enclosure
TENV
Gear Ratio
50:1
Gear Style
PSM
Gearhead Type
PARALLEL SHAFT
Output Speed
34 rpm
Output Torque
85.00 lb-in
Product Family
General Purpose
Drawings
CAD File