Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
GNEM4102T-G
20HP//15KW, 1180//980RPM, 3PH, 60//50HZ, 286
Product Information Packet PDF
Ship Weight | 451.000 LB |
---|---|
UPC | 781568586143 |
Specs
Catalog Number
GNEM4102T-G
Enclosure
TEFC
Frame
286T
Frame Material
Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
20.000 HP @ 60 HZ
15.000 KW @ 50 HZ
15.000 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
190.0 V @ 50 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
WEEE
UKCA
NEMA PREMIUM
IE3
CURUSEEV
CE
UKCA
NEMA PREMIUM
IE3
CURUSEEV
CE
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
66.000 A @ 190.0 V
58.000 A @ 230.0 V
58.000 A @ 208.0 V
33.000 A @ 380.0 V
29.000 A @ 460.0 V
58.000 A @ 230.0 V
58.000 A @ 208.0 V
33.000 A @ 380.0 V
29.000 A @ 460.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.7 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
29.0 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
H
Inverter Code
Inverter Duty
IP Rating
NONE
KVA Code
K
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 10 AWG
Motor Type
1064M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
27.76 IN
Power Factor
70
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.875 IN
Shaft Ground Indicator
Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1180 rpm
980 rpm
980 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | GNEM4102T-G | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 10H279Z615G1 | |||||||||||||||||||||||||||||||||
HP | 20HP//15KW | PH | 3 | |||||||||||||||||||||||||||||||
VOLTS | 208-230/460//190/380 | |||||||||||||||||||||||||||||||||
AMPS | 58/29//66/33 | |||||||||||||||||||||||||||||||||
R.P.M. (1/MIN) | 1180//980 | WT. | 205KG | KG | ||||||||||||||||||||||||||||||
FRAME | 286T | HZ | 60//50 | I.P. | 54 | |||||||||||||||||||||||||||||
SER.F. | 1.15 | CODE | K | DES. | A | CLASS | H | |||||||||||||||||||||||||||
NOM.EFF. | 91.7//91.2 | % (100%) | ||||||||||||||||||||||||||||||||
P.F. | 70 | IC411, 10:1 VT | ||||||||||||||||||||||||||||||||
RATING | 40C AMB-S1 CONT | CC | 010A | |||||||||||||||||||||||||||||||
DE | 6311 | ODE | 6309 | |||||||||||||||||||||||||||||||
ENCL | TEFC | SN | ||||||||||||||||||||||||||||||||
SFA 66/33//74/37 | ||||||||||||||||||||||||||||||||||
IE3-50HZ 90.9(75%), 89.6(50%) | ||||||||||||||||||||||||||||||||||
IE3-60HZ 90.8(75%), 88.8(50%) | ||||||||||||||||||||||||||||||||||
NP4304L |
Performance
Performance at 380 V, 50 Hz, 10 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.578 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
21° C
Temp. Rise @ S.F. Load
26° C
Start Configuration
DOL
Break-Down Torque
176 LB-FT
Pull-Up Torque
70.2 LB-FT
Locked-Rotor Torque
85.5 LB-FT
Starting Current
110 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 5.0 | 33.0 | 51.0 | 63.0 | 69.0 | 73.0 | 74.0 | 71.0 |
Efficiency | 0.0 | 84.5 | 90.2 | 91.6 | 91.8 | 91.2 | 90.3 | 91.4 |
Speed (RPM) | 999 | 996 | 992 | 988 | 983 | 978 | 972 | 980 |
Line Amps | 9.46 | 10.25 | 12.06 | 14.67 | 17.70 | 21.50 | 25.30 | 20.00 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
09FN3001C02 | EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO | 1.000 EA |
10CB3000SP | KOBX, CAST W/2.00 LEAD HOLE | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
10CB3500SP | CONDUIT BOX LID, CAST | 1.000 EA |
10GS1000SP | GASKET, CONDUIT BOX LID | 1.000 EA |
51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |