Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
GNEM3764T
3HP//2.2KW, 1165//960RPM, 3PH, 60//50HZ, 213
Product Information Packet PDF
Ship Weight | 194.000 LB |
---|---|
UPC | 781568584750 |
Specs
Catalog Number
GNEM3764T
Enclosure
TEFC
Frame
213T
Frame Material
Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
3.000 HP @ 60 HZ
2.200 KW @ 50 HZ
2.200 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
208.0 V @ 60 HZ
190.0 V @ 50 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
190.0 V @ 50 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
WEEE
UKCA
NEMA PREMIUM
IE3
CURUSEEV
CE
UKCA
NEMA PREMIUM
IE3
CURUSEEV
CE
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
9.300 A @ 208.0 V
9.000 A @ 230.0 V
5.200 A @ 380.0 V
4.500 A @ 460.0 V
10.400 A @ 190.0 V
9.000 A @ 230.0 V
5.200 A @ 380.0 V
4.500 A @ 460.0 V
10.400 A @ 190.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
89.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
4.5 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
KVA Code
K
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 14 AWG
Motor Type
0738M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
18.45 IN
Power Factor
70
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.375 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1165 rpm
960 rpm
960 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | GNEM3764T | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 07H002X822G1 | |||||||||||||||||||||||||||||||||
HP | 3HP//2.2KW | PH | 3 | |||||||||||||||||||||||||||||||
VOLTS | 208-230/460//190/380 | |||||||||||||||||||||||||||||||||
AMPS | 9.3-9/4.5//10.4/5.2 | |||||||||||||||||||||||||||||||||
R.P.M. (1/MIN) | 1165//960 | WT. | 77KG | KG | ||||||||||||||||||||||||||||||
FRAME | 213T | HZ | 60//50 | I.P. | 44 | |||||||||||||||||||||||||||||
SER.F. | 1.15 | CODE | K | DES. | B | CLASS | F | |||||||||||||||||||||||||||
NOM.EFF. | 89.5//84.4 | % (100%) | ||||||||||||||||||||||||||||||||
P.F. | 70 | IC411, 10:1 VT | ||||||||||||||||||||||||||||||||
RATING | 40C AMB-S1 CONT | CC | 010A | |||||||||||||||||||||||||||||||
DE | 6307 | ODE | 6206 | |||||||||||||||||||||||||||||||
ENCL | TEFC | SN | ||||||||||||||||||||||||||||||||
SFA 10.6-10/5//11.8/5.9 | ||||||||||||||||||||||||||||||||||
IE3-50HZ 90.6(75%),89.7(50%) | ||||||||||||||||||||||||||||||||||
IE3-60HZ 90.7(75%),88.7(50%) | ||||||||||||||||||||||||||||||||||
NP4304L |
Performance
Performance at 460 V, 60 Hz, 3 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.62 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
31° C
Temp. Rise @ S.F. Load
37° C
Start Configuration
DOL
Break-Down Torque
46.79 LB-FT
Pull-Up Torque
30.52 LB-FT
Locked-Rotor Torque
34.44 LB-FT
Starting Current
32 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 5.0 | 33.0 | 51.0 | 62.0 | 69.0 | 73.0 | 75.0 | 72.0 |
Efficiency | 0.0 | 83.1 | 88.7 | 90.7 | 90.3 | 89.4 | 87.7 | 89.6 |
Speed (RPM) | 1,199 | 1,191 | 1,184 | 1,176 | 1,170 | 1,160 | 1,147 | 1,162 |
Line Amps | 2.35 | 2.62 | 3.11 | 3.75 | 4.51 | 5.38 | 6.39 | 5.00 |
Performance Curves
Performance at 380 V, 50 Hz, 3 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.62 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
40° C
Temp. Rise @ S.F. Load
50° C
Start Configuration
DOL
Break-Down Torque
44.4 LB-FT
Pull-Up Torque
33.2 LB-FT
Locked-Rotor Torque
37.4 LB-FT
Starting Current
30.8 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 5.0 | 38.0 | 59.0 | 69.0 | 74.0 | 76.0 | 76.0 | 72.0 |
Efficiency | 0.0 | 86.1 | 89.7 | 90.6 | 89.1 | 87.2 | 84.2 | 89.6 |
Speed (RPM) | 999 | 990 | 981 | 972 | 962 | 949 | 931 | 1,162 |
Line Amps | 2.29 | 2.62 | 3.26 | 4.13 | 5.18 | 6.42 | 7.96 | 5.00 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
09CB3002SP | CB W/1.38 LEAD HOLE FOR 37, 39, 307 & 30 | 1.000 EA |
51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
07FH4007SP | PRIMED | 1.000 EA |
09CB3501SP | CONDUIT BOX LID FOR 09CB3001 & 09CB3002 | 1.000 EA |
09GS1013SP | GS FOR 09CB3501, 12CB1500 & 12CB1503 LID | 1.000 EA |
51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |