Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
GNEM3664T
2HP//1.5KW, 1170//965RPM, 3PH, 60//50HZ, 184
Product Information Packet PDF
Ship Weight | 113.000 LB |
---|---|
UPC | 781568585849 |
Specs
Catalog Number
GNEM3664T
Enclosure
TEFC
Frame
184T
Frame Material
Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
2.000 HP @ 60 HZ
1.500 KW @ 50 HZ
1.500 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1000 RPM @ 50 HZ
Voltage @ Frequency
208.0 V @ 60 HZ
190.0 V @ 50 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
190.0 V @ 50 HZ
230.0 V @ 60 HZ
380.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
WEEE
UKCA
NEMA PREMIUM
IE3
CURUSEEV
CE
UKCA
NEMA PREMIUM
IE3
CURUSEEV
CE
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
7.600 A @ 190.0 V
6.800 A @ 208.0 V
6.600 A @ 230.0 V
3.800 A @ 380.0 V
3.300 A @ 460.0 V
6.800 A @ 208.0 V
6.600 A @ 230.0 V
3.800 A @ 380.0 V
3.300 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
88.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
3.3 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
KVA Code
K
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 16 AWG
Motor Type
0644M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
15.23 IN
Power Factor
63
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.125 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1170 rpm
965 rpm
965 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | GNEM3664T | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 06C101X901G1 | |||||||||||||||||||||||||||||||||
HP | 2HP//1.5KW | PH | 3 | |||||||||||||||||||||||||||||||
VOLTS | 208-230/460//190/380 | |||||||||||||||||||||||||||||||||
AMPS | 6.8-6.6/3.3//7.6/3.8 | |||||||||||||||||||||||||||||||||
R.P.M. (1/MIN) | 1170//965 | WT. | 51 | KG | ||||||||||||||||||||||||||||||
FRAME | 184T | HZ | 60//50 | I.P. | 44 | |||||||||||||||||||||||||||||
SER.F. | 1.15 | CODE | K | DES. | B | CLASS | F | |||||||||||||||||||||||||||
NOM.EFF. | 88.5//82.5 | % (100%) | ||||||||||||||||||||||||||||||||
P.F. | 63 | IC411, 10:1 VT | ||||||||||||||||||||||||||||||||
RATING | 40C AMB-S1 CONT | CC | 010A | |||||||||||||||||||||||||||||||
DE | 6206 | ODE | 6205 | |||||||||||||||||||||||||||||||
ENCL | TEFC | SN | ||||||||||||||||||||||||||||||||
SFA 7.6-7.2/3.6//8.4/4.2 | ||||||||||||||||||||||||||||||||||
IE3-50HZ 88.0(75%),87.5(50%) | ||||||||||||||||||||||||||||||||||
IE3-60HZ 87.9(75%),86.2(50%) | ||||||||||||||||||||||||||||||||||
NP4304L |
Performance
Performance at 460 V, 60 Hz, 2 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
4.53 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
32° C
Temp. Rise @ S.F. Load
38° C
Start Configuration
DOL
Break-Down Torque
33 LB-FT
Pull-Up Torque
16.7 LB-FT
Locked-Rotor Torque
21 LB-FT
Starting Current
21.9 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 6.0 | 27.0 | 44.0 | 56.0 | 64.0 | 69.0 | 73.0 | 67.0 |
Efficiency | 0.0 | 78.4 | 86.2 | 87.9 | 88.6 | 88.2 | 87.0 | 88.4 |
Speed (RPM) | 1,199 | 1,194 | 1,189 | 1,180 | 1,173 | 1,165 | 1,156 | 1,168 |
Line Amps | 2.14 | 2.23 | 2.49 | 2.88 | 3.31 | 3.84 | 4.44 | 3.63 |
Performance Curves
Performance at 380 V, 50 Hz, 2 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
4.53 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
40° C
Temp. Rise @ S.F. Load
49° C
Start Configuration
DOL
Break-Down Torque
31.7 LB-FT
Pull-Up Torque
17.6 LB-FT
Locked-Rotor Torque
22.2 LB-FT
Starting Current
21.3 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 5.0 | 31.0 | 50.0 | 62.0 | 69.0 | 73.0 | 75.0 | 71.0 |
Efficiency | 0.0 | 81.4 | 87.5 | 88.0 | 87.7 | 86.3 | 83.8 | 86.9 |
Speed (RPM) | 999 | 992 | 986 | 976 | 966 | 956 | 942 | 960 |
Line Amps | 2.12 | 2.25 | 2.61 | 3.14 | 3.76 | 4.53 | 5.43 | 4.22 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
36FN3000C01SP | EXFN, PLASTIC, 5.25 OD, .912 ID | 1.000 EA |
51XW2520A12 | SCREW, HEX SER SLT HD, ZN, 1/4-20 X .75 | 2.000 EA |
51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |