Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
DRX25764T
7.5HP, 1180//980RPM, 3PH, 60HZ, 254T, XPFC, F1
Product Information Packet PDF
Ship Weight | 374.000 LB |
---|---|
UPC | 781568917374 |
Specs
Catalog Number
DRX25764T
Enclosure
XPFC
Frame
254T
Frame Material
Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
5.000 HP @ 50 HZ
7.500 HP @ 60 HZ
7.500 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
CLI GP C,D
Haz Area Division
Division I
Agency Approvals
CSA EEV
UL
UL
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
6
Current @ Voltage
9.600 A @ 380.0 V
23.000 A @ 208.0 V
22.000 A @ 230.0 V
19.200 A @ 190.0 V
11.000 A @ 460.0 V
23.000 A @ 208.0 V
22.000 A @ 230.0 V
19.200 A @ 190.0 V
11.000 A @ 460.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
9.6 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
IP Rating
NONE
KVA Code
J
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
1800 rpm
Motor Lead Termination
Flying Leads
Motor Type
0954M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
25.50 IN
Power Factor
70
Product Family
Hazardous Location Motor
Pulley Face Code
Standard
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.00
Shaft Diameter
1.625 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
1180 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
NO. | CC | 010A | ||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S/N | TEMP CODE | T3C | ||||||||||||||||||||||||||||||||||||||||||||||||||||
SPEC. | 09-0000-1380 | INV.TYPE | PWM | |||||||||||||||||||||||||||||||||||||||||||||||||||
CAT.NO. | DRX25764T | C HP FR | 60 | C HP TO | 90 | |||||||||||||||||||||||||||||||||||||||||||||||||
HP | 7.5//5 | CT HZ FROM | 6 | CT HZ TO | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||
VOLTS | 230/460//190/380 | VT HZ FROM | 6 | VT HZ TO | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||
AMPS | 22/11//19.2/9.6 | MAG CUR | ||||||||||||||||||||||||||||||||||||||||||||||||||||
RPM | 1180//980 | MX RPM | 1800 | |||||||||||||||||||||||||||||||||||||||||||||||||||
HZ | 60//50 | PH | 3 | CL | F | NOM.EFF. | 91 | |||||||||||||||||||||||||||||||||||||||||||||||
SER.F. | 1.00 | DES | A | SL HZ | 1 | WK2 | 4.34 | |||||||||||||||||||||||||||||||||||||||||||||||
FRAME | 254T | RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||||||||||||||||||
55C AMB @ 1.0 SF, 60C RISE | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
1.15SF ON SINEWAVE | NEMA MG-1 PT.5,IP55 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
NP1401XPSLEV |
Performance
Performance at 460 V, 60 Hz, 7.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.895 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
41° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
106 LB-FT
Pull-Up Torque
41.4 LB-FT
Locked-Rotor Torque
62.8 LB-FT
Starting Current
75.7 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 6.0 | 34.0 | 53.0 | 64.0 | 70.0 | 74.0 | 75.0 | 0.0 |
Efficiency | 0.0 | 81.3 | 88.0 | 89.6 | 89.7 | 89.4 | 88.3 | 0.0 |
Speed (RPM) | 1,199 | 1,196 | 1,192 | 1,187 | 1,183 | 1,177 | 1,171 | 0 |
Line Amps | 5.97 | 6.46 | 7.57 | 9.19 | 11.20 | 13.30 | 15.90 | 0.00 |
Performance Curves
Performance at 380 V, 50 Hz, 5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.895 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
28° C
Temp. Rise @ S.F. Load
34° C
Start Configuration
DOL
Break-Down Torque
109 LB-FT
Pull-Up Torque
43.5 LB-FT
Locked-Rotor Torque
60.46 LB-FT
Starting Current
73.36 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 5.0 | 28.0 | 46.0 | 58.0 | 65.0 | 71.0 | 74.0 | 0.0 |
Efficiency | 0.0 | 81.2 | 87.9 | 90.1 | 90.6 | 90.3 | 89.6 | 0.0 |
Speed (RPM) | 999 | 997 | 994 | 990 | 987 | 983 | 979 | 0 |
Line Amps | 6.00 | 6.29 | 7.06 | 8.13 | 9.52 | 11.08 | 12.87 | 0.00 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
MN416A01 | TAG-INSTAL-MAINT no wire (2100bx)4/22 | 1.000 EA |
09FN3001D01SP | EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |