D5175R-BV
75HP, 1150RPM, DC, 2815ATZ, DPG-FV,
Product Information Packet PDF
Ship Weight | 1,235.000 LB |
---|---|
UPC | 781568463321 |
Specs
Armature Voltage
500 V
Base Speed
1150 rpm
Enclosure
DP
Field Voltage
300 V
Frame
C2815ATZ
Frame Material
Exposed Laminations
Output Power
75.000 HP
Agency Approvals
CCSA US
Ambient Temperature
40 °C
Armature Current
125.0 a
Base Indicator
Rigid
Duty Rating
CONT
Field Winding Type
STR. SHUNT
Frame Prefix
C
Insulation Class
F
Mounting Arrangement
F2
Overall Length
46.75 IN
Service Factor
1.00
Shaft Diameter
2.374 IN
Motor Standards
NEMA
Nameplate
CAT.NO. | D5175R-BV | SPEC NO. | T28T1342 | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
FR | C 2815ATZ | HP | 75 | DUTY | CONT | ||||||||||||||||||||||||||||||||||||||||
ENCL. | DP | RPM | 1150/2000 | S.F. | 1.00 | ||||||||||||||||||||||||||||||||||||||||
ENCL MOD | FORCE VENT | VOLTS | 500 | INSUL | F | ||||||||||||||||||||||||||||||||||||||||
MAX SAFE SPEED | 2150 | AMPS | 125.00 | AMB. | 40 | ||||||||||||||||||||||||||||||||||||||||
FIELD DATA | SER.NO. | ||||||||||||||||||||||||||||||||||||||||||||
WINDING | STR. SHUNT | POWER CODE | C | ||||||||||||||||||||||||||||||||||||||||||
VOLTS | 300 | D.E. BRG. | 75BC02J30X | ||||||||||||||||||||||||||||||||||||||||||
MAX AMPS @ 25 C | 4.15 | O.D.E. BRG. | 55BC02J30X | ||||||||||||||||||||||||||||||||||||||||||
HOT AMPS | 3.37/1.70 | MIN. AMB. | 0 | TYPE | TR | ||||||||||||||||||||||||||||||||||||||||
BRUSH:419904051AD | |||||||||||||||||||||||||||||||||||||||||||||
000613006HP |
Parts
Part Number | Description | Quantity |
---|---|---|
419904-51AD | BRUSH C | 8.000 EA |
032018006CK | HHCS 3/8-16X3/4L PLATED 411409 | 4.000 EA |
034017014AB | LCKW 3/8 STD. PLATED | 4.000 EA |