English
English
français (Canada)
Go

D50300P-BV

300HP, 1750/1900RPM, DC, 506AT, DPBV, F1, N

Product Information Packet PDF

Ship Weight 2,680.000 LB
UPC 781568204429
Product has been discontinued

Specs

Armature Voltage 500 V
Base Speed 1750 rpm
Enclosure DPFG
Field Voltage 300 V
Frame 506AT
Frame Material Steel
Output Power 300.000 HP
Agency Approvals CSA
Ambient Temperature 40 °C
Armature Current 478.0 a
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Field Winding Type STR. SHUNT
Heater Indicator No Heater
Insulation Class F
Lifting Lugs Standard Lifting Lugs
Mounting Arrangement F1
Overall Length 49.00 IN
Service Factor 1.00
Shaft Diameter 3.249 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Slinger Indicator No Slinger
Motor Standards NEMA
Thermal Device - Bearing None

Drawings

Dimension Sheet

Connection Diagram

Literature

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. MODEL T50R8004
HP 300 RPM 1750 FRAME 0506AT
ARM V 500 ARM A 478.00 WOUND STR. SHUNT
FLD V 150/300 FLD A 18.14-12.40/9.07-6.20
CONN OHMS CL F
ENCL DPFG DUTY CONT MX AMB 40
P CODE C CTSR SER.F. 1.00
S/N E/S K00125A
BRUSH:50034-2
O.D.E. BRG. 6216 D.E. BRG. 6218 BRUSH QTY
NP1734

Performance

Parts

Part Number Description Quantity
P10230 FILTER KIT FOR LM8/LM9 BLOWER ASSEMBLY 1.000 EA