English
English
français (Canada)
Go

CECG352075T

CECG352075T 230VAC, 7.5HP, 3600RPM

Product Information Packet PDF

Ship Weight 88.000 LB
UPC 781568847268

Specs

Enclosure TENV
Frame 184TC
Max Speed 5000 rpm
Peak Torque 48.6 Nm
Rated Torque 19.74 Nm
Shaft Diameter 1.125 IN
Speed 4000 rpm
Agency Approvals CURUS
Ambient Temperature 40 °C
Base Indicator Rigid
Bearing Grease Type Polyrex EM
Connection Diagram CD0006A02
Dimensional Drawing Numbers 35LYP1160
Duty Rating CONT
Frame Material Steel
Frame Suffix TC
Insulation Class F
Motor Lead Exit Front End
Motor Lead Quantity/Wire Size 3 @ 10 AWG
Mounting Arrangement F1
Nameplate Output 7.5
Nameplate Speed 3600
Output Power 5.520 KW
Peak Current 82.0 a
RoHS Status ROHS COMPLIANT
Rotor Inertia (Servo) .11404
Service Factor 1.00

Drawings

Dimension Sheet

Connection Diagram

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. CECG352075T
SPEC. 35P1160Y598G1
HP 7.5 RPM 3600
FRAME 184TC SER.F. 1.00
AC VOLTS 230
MOT NOM CURRENT 24.98
MOT NOM FREQ 240
BEMF 161.64
CLASS F AMB 40
DUTY CONT ENCL TENV
DE 6207 ODE 6205
SN
NP3620L

Parts

Part Number Description Quantity
36GS1000SP GASKET-CONDUIT BOX, .06 THICK #SV-330 LE 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA