English
English
français (Canada)
Go

68582199

ACS150-01U-07A5-2
Ship Weight 3.300 LB
UPC 781568744314

Specs

Enclosure IP20, UL TYPE OPEN
Frame R2
Input Phase 3
Mounting Method 1 PHASE
Normal Duty Continuous Current 7.50 a
Normal Duty Power 2.00 HP
Output Phase 3
Product Series ACS150 DRIVE
Rated Input Voltage 240.00 V
Base Type Code ACS150-01U-07A5-2
ACB Block Diagram 68647398.PDF
Dimensional Drawing Numbers 68613264.PDF
Input Current Constant Torque 16.80 a
Input Frequency Max. 63 Hz
Input Frequency Min. 48 Hz
Input Voltage Max. 240.00 V
Input Voltage Min. 208.00 V
Output Frequency Max. 500 Hz
Rated Output Voltage Max. 240.00 V

Drawings

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Accessories

Part Number Description List Price
68566380 FLASHDROP MFDT-01 600.00 USD
68566398 MUL1-R1 R1 UL TYPE 1 OPTI 75.00 USD
3AUA0000064053 P14494-CR-04
3AUA0000064072 P14494-CR-22
3AUA0000015112 P14494-31
3AUA0000064066 P14494-CR-16
3AUA0000064080 P14494-CR-30
3AUA0000013872 P14494-32