Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
094994
1/.75KWHP, 1745RPM, 3PH, 60HZ, D80, 3530M, TEF
Product Information Packet PDF
Ship Weight | 58.000 LB |
---|---|
UPC | 782476508791 |
Specs
Catalog Number
094994
Enclosure
TEFC
Frame
D80
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
1.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CE
CSA
NEMA_PREMIUM
UKCA
WEEE
UR
CSA
NEMA_PREMIUM
UKCA
WEEE
UR
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
2.800 A @ 230.0 V
1.400 A @ 460.0 V
1.400 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
85.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
1.4 a
Frame Prefix
D
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
N
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
3530M
Mounting Arrangement
F3
Number of Poles
4
Overall Length
15.64 IN
Power Factor
76
Product Family
General Purpose
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
Other
Pulley Shaft Indicator
Special Combination
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
0.976 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1745 rpm
Speed Code
Single Speed
Motor Standards
IEC
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | 094994 | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 35Y110K872G1 | |||||||||||||||||||||||||||||||
HP | 1/.75KW | PH | 3 | |||||||||||||||||||||||||||||
VOLTS | 230/460 10:1 CT | |||||||||||||||||||||||||||||||
AMPS | 2.8/1.4 | |||||||||||||||||||||||||||||||
R.P.M. (1/MIN) | 1745 | WT. | 26KG | |||||||||||||||||||||||||||||
FRAME | D80 | HZ | 60 | I.P. | 54 | |||||||||||||||||||||||||||
SER.F. | 1.15 | CODE | N | DES. | B | CLASS | F | |||||||||||||||||||||||||
NOM.EFF. | 85.5 | % (100%) | ||||||||||||||||||||||||||||||
P.F. | 76 | IC411 | ||||||||||||||||||||||||||||||
RATING | 40C AMB-CONT | CC | 010A | |||||||||||||||||||||||||||||
DE | 6207 | ODE | 6205 | |||||||||||||||||||||||||||||
ENCL | TEFC | SN | ||||||||||||||||||||||||||||||
SFA 3.1/1.55 | ||||||||||||||||||||||||||||||||
IE3 86.0 (75%) 83.9 (50%) | ||||||||||||||||||||||||||||||||
BRAKE 6 FT-LB | ||||||||||||||||||||||||||||||||
NP4435L |
Performance
Performance at 460 V, 60 Hz, 1 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
15 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
26° C
Temp. Rise @ S.F. Load
31° C
Start Configuration
DOL
Break-Down Torque
15.9 LB-FT
Pull-Up Torque
10 LB-FT
Locked-Rotor Torque
10.5 LB-FT
Starting Current
15.7 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 9.0 | 35.0 | 56.0 | 69.0 | 76.0 | 82.0 | 84.0 | 81.0 |
Efficiency | 0.0 | 75.6 | 83.7 | 86.0 | 86.7 | 87.0 | 86.0 | 86.9 |
Speed (RPM) | 1,798 | 1,788 | 1,782 | 1,770 | 1,763 | 1,755 | 1,744 | 1,757 |
Line Amps | 0.82 | 0.90 | 1.01 | 1.19 | 1.41 | 1.63 | 1.91 | 1.53 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 2.000 EA |