Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
029921
IPB-375 FLG BK 24V 7/8
Ship Weight | 4.000 LB |
---|---|
UPC | 782475628568 |
Specs
Bore Size
0.87500 IN
Configuration
IPB FLANGE MOUNTED BRAKE
Voltage Rating
24 VDC
Product Size
375
Shaft Attachment
Finished bore
Product Type
SHAFT MOUNTED CLUTCHES & BRAKE
Static Torque
22.00 lb-ft
Drawings
CAD File
Nameplate
SPEC NO. | 029921 | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DATE CODE | |||||||||||||||
BALDOR | |||||||||||||||
VOLTS | 24 VDC | ||||||||||||||
TORQUE | 22 | ||||||||||||||
BEARING SERIES | |||||||||||||||
NP2867A01 |
Parts
Part Number | Description | Quantity |
---|---|---|
PK1135 | BOX 6-1/2 X 6-1/2 X 4-1/2 *600PC MIN* | 1.000 EA |
PK3681 | INSTAPAK QK RT, 1=150 PCS | 2.000 EA |