Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
028766
DMCCB-100 CL/BK MOD 6 V
Ship Weight | 11.900 LB |
---|---|
UPC | 782475822164 |
Specs
Bore Size
0.62500 IN
Motor Frame
56C
Configuration
C-FACE CLUTCH & BRAKE
Voltage Rating
6 VDC
Product Size
100
Shaft Attachment
Finished bore
Product Type
CLUTCH-BRAKE MODULES
Static Torque
34.00 lb-ft
Drawings
CAD File