Company News
EASA Convention 2016
Attending this year’s EASA convention in Toronto, Ontario, Canada? Stop by booth #1009 and visit with your friends from Baldor! We have an exciting lineup for EASA this year and we’d like nothing other than sharing and spending time with you! This year’s convention runs from June 12-14th at the Metro Toronto Convention Center.
Customer Appreciation Reception
Join us for our annual EASA customer appreciation reception Monday, June 13th in Constitution Hall, located in the Convention Center. The reception starts at 6PM through 10PM; come enjoy food, drinks and live entertainment and chat with Baldor team members! There will be games and activities for all ages as well.
Attending an Education Session?
Monday June 13th, at 9:15AM, Rich Schaefer – General Product Manager, Variable Speeds motors will discuss Hybrid Permanent Magnet Motors: Repair and Application Considerations. Rich will examine one of the latest motor technologies to achieve sine wave efficiencies well beyond premium efficient levels and application and product selection considerations when choosing the hybrid technology. You can find more information on the EASA website.
Products in the booth
RPM XE: A new product line built on the foundation of the high performance, power dense RPM AC design is now available. The RPM XE is a hybrid motor platform that can operate across the line or adjustable frequency power. When operated across the line the platform offers up to 4 levels above NEMA premium efficiency. The platform is available in a standard NEMA frame size or power dense design.
FIRE PUMP: For use on fire pumps installed per NFPA-20 and meet UL requirements (File # E481231) in open drip proof enclosures designed for relatively clean and dry environments. Available in foot mounted and close-coupled pump designs.
PS1200: Engineered for optimal performance and superior reliability. Gearing and bearing sets are designed to meet AGMA standards and provide 25,000 hour average life, 5,000 L-10 with an AGMA Class I load classification.
CRUSHER DUTY: Engineered for the demands of the aggregate industry, the crusher duty platform offers high torque characteristics and superior reliability. Enclosure are rated for IP55 to keep dust, debris, and moisture out of the rotating and electrical assemblies. All ratings offer NEMA Premium efficiency.