en
English
en
English
fr-CA
français (Canada)
Go

Crusher Duty Motors

View in Online Catalog
Baldor•Reliance Crusher Duty motors are designed for Belt-driven rock crushers, pellet mills, and other applications requiring motors rated for severe duty service and high starting torques.

product features

  • High torque NEMA Design A electrical design exceeds NEMA Design C locked rotor, pull up and breakdown torques
  • Totally enclosed fan cooled cast iron construction minimizes vibration and bearing temperature for longer life
  • Ball bearing configurations for coupled loads and roller bearing configurations for belted loads are available from stock
  • Sealed frame fits, gasketed conduit box, and corrosion resistant epoxy finish
  • Class F insulation, 1.25 Service Factor through 100 hp, 1.15 S.F. above 100 hp
  • Stainless steel nameplate and corrosion resistant hardware
  • Super-E® motors have NEMA Premium® efficiency and 3 year warranty

Common Industries

common applications

  • Belt driven rock crushers
  • Pellet mills
  • High starting torque applications