M3218T-5
5HP, 1750RPM, 3PH, 60HZ, 184T, 3630M, OPSB, F1
PDF du pack d’informations sur les produits
| Ship Weight | 74.000 LB |
|---|---|
| UPC | 781568214459 |
Spécifications
Catalog Number
M3218T-5
Enclosure
ODP
Frame
184T
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
5.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
575.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUS
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
5.700 A @ 575.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
87.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
5.7 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
J
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 16 AWG
Motor Type
3630M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
15.00 IN
Power Factor
74
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1750 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Plaque signalétique
| CAT.NO. | M3218T-5 | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 36B101S556H1 | |||||||||||||||||||||||||||||
| HP | 5 | |||||||||||||||||||||||||||||
| VOLTS | 575 | |||||||||||||||||||||||||||||
| AMP | 5.7 | |||||||||||||||||||||||||||||
| RPM | 1750 | |||||||||||||||||||||||||||||
| FRAME | 184T | HZ | 60 | PH | 3 | |||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | J | DES | A | CLASS | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 87.5 | PF | 74 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | 010A | |||||||||||||||||||||||||||||
| DE | 6206 | ODE | 6205 | |||||||||||||||||||||||||||
| ENCL | OPSB | SN | ||||||||||||||||||||||||||||
| NP1256L | ||||||||||||||||||||||||||||||
Performance
Performance à 575 V, 60 Hz, 5 hp
Performance typique; pas de valeurs garantiesCaractéristiques générales
Couple pleine charge
0 LB-FT
Intensité à vide
0 A
Rés. ligne-ligne @ 25° C
4,48 Ohms A Ph / 0 Ohms B Ph
Hausse de temp. à charge nominale
50° C
Hausse de temp. au facteur de service charge
59° C
Configuration de départ
DOL
Couple rodage
52,3 LB-FT
Couple de démarrage
28,3 LB-FT
Couple rotor verrouillé
32,9 LB-FT
Intensité de démarrage
37,2 A
Caractéristiques de charge
| Charge nominale | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Facteur de puissance | 7,0 | 34,0 | 54,0 | 67,0 | 75,0 | 79,0 | 82,0 | 77,0 |
| Rendement | 0,0 | 77,0 | 85,6 | 87,7 | 87,7 | 87,2 | 84,8 | 87,4 |
| Régime (tr/min) | 1 787 | 1 788 | 1 777 | 1 766 | 1 753 | 1 739 | 1 719 | 1 745 |
| Ampères de ligne | 3,22 | 3,43 | 3,97 | 4,70 | 5,65 | 6,73 | 8,28 | 6,30 |
Courbes de performance
Pièces
| Numéro de pièce | Description | Quantité |
|---|---|---|
| LB1624 | WARNING LABEL | 1,000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1,000 EA |
Accessoires
| Numéro de pièce | Description | Prix courant |
|---|---|---|
| 36-3403 | C FACE KIT | 198,00 USD |
| 36EP1405A09SP | D-FLANGE KIT | 455,00 USD |
