XT3072T
7.5HP, 3500RPM, 3PH, 60HZ, 213T, 0732M, TEFC, F
Product Information Packet PDF
| Ship Weight | 171.000 LB |
|---|---|
| UPC | 781568965498 |
Specs
Catalog Number
XT3072T
Enclosure
TEFC
Frame
213T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
7.500 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
208.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
CLI GP A,B,C,D
Haz Area Division
Division II
Agency Approvals
CCSA US
CURUSEEV
NEMA_PREMIUM
CURUSEEV
NEMA_PREMIUM
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
6
Current @ Voltage
8.600 A @ 460.0 V
18.600 A @ 208.0 V
17.200 A @ 230.0 V
18.600 A @ 208.0 V
17.200 A @ 230.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
8.6 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
IP Rating
NONE
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Termination
Flying Leads
Motor Type
0732M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
18.47 IN
Power Factor
88
Product Family
General Purpose
Pulley Face Code
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.375 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
3500 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
| CAT.NO. | I.P. | 54 | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 07-0000-0927 | ENCL | TEFC | ||||||||||||||||||||||||||||||||||
| FRAME | 213T | H.P. | 7.5 | ||||||||||||||||||||||||||||||||||
| VOLTS | 208-230/460 | P.F. | 88 | ||||||||||||||||||||||||||||||||||
| F.L. AMPS | 18.6-17.2/8.6 | RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||||||
| R.P.M. | 3500 | ||||||||||||||||||||||||||||||||||||
| HZ. | 60 | PH. | 3 | CLASS | F | ||||||||||||||||||||||||||||||||
| SER.F. | 1.15 | DES. | B | SL HZ | 1.5 | ||||||||||||||||||||||||||||||||
| NEMA NOM. EFF. | 91 | WK2 | 0.292 | ||||||||||||||||||||||||||||||||||
| DE | 6307 | ODE | 6206 | ||||||||||||||||||||||||||||||||||
| MAG. CUR. | 5.6/2.8 | ||||||||||||||||||||||||||||||||||||
| INV TYPE | PWM | CHP | 60 | TO | 90 | T. CODE | T3C | ||||||||||||||||||||||||||||||
| CT | 6 | TO | 60 | VT | 6 | TO | 60 | ||||||||||||||||||||||||||||||
| CC | 010A | SN | |||||||||||||||||||||||||||||||||||
| USABLE AT 50 HZ 5HP 190/380V | |||||||||||||||||||||||||||||||||||||
| 14.4/7.2A | |||||||||||||||||||||||||||||||||||||
| NP4163L | |||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 7.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.14 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
41° C
Temp. Rise @ S.F. Load
51° C
Start Configuration
DOL
Break-Down Torque
45.1 LB-FT
Pull-Up Torque
15 LB-FT
Locked-Rotor Torque
21.3 LB-FT
Starting Current
61.4 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 9.0 | 57.0 | 78.0 | 85.0 | 89.0 | 89.0 | 90.0 | 89.0 |
| Efficiency | 0.0 | 86.7 | 91.2 | 92.2 | 91.8 | 90.9 | 89.8 | 91.3 |
| Speed (RPM) | 3,600 | 3,579 | 3,558 | 3,536 | 3,510 | 3,484 | 3,454 | 3,494 |
| Line Amps | 2.75 | 3.42 | 4.86 | 6.63 | 8.52 | 10.70 | 13.00 | 9.83 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| 36FN3000C02SP | EXFN, PLASTIC, 5.25 OD, 1.175 ID | 1.000 EA |
| HW4600B36SP | V-RING SLINGER 1.188 X 1.380 X .24 VITON | 1.000 EA |
| 09CB3002SP | CB W/1.38 LEAD HOLE FOR 37, 39, 307 & 30 | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
| 09CB3501SP | CONDUIT BOX LID FOR 09CB3001 & 09CB3002 | 1.000 EA |
| 09GS1013SP | GS FOR 09CB3501, 12CB1500 & 12CB1503 LID | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
