English
English
français (Canada)
Go

XL050742A

.75HP, 1760RPM, 1PH, 60HZ, 56, 3528L, XPFC, F1

Product Information Packet PDF

Ship Weight 53.000 LB
UPC 781568973189

Specs

Catalog Number XL050742A
Enclosure XPFC
Frame 56
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Cap Start, Induction Run
Output @ Frequency .750 HP @ 60 HZ
Phase 1
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 115.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group CLI GP D; CLII GP F,G
Haz Area Division Division I
Agency Approvals UL
CSA
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 10.400 A @ 115.0 V
5.200 A @ 230.0 V
Design Code N
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 66.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 5.2 a
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
IP Rating NONE
KVA Code M
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 6 @ 18 AWG
Motor Type X3528L
Mounting Arrangement F1
Number of Poles 4
Overall Length 15.15 IN
Power Factor 68
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.625 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1760 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding Do Not Use Eve-Not Valiid
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 Automatic Thermal Overload
Winding Thermal 1 Location EP
Winding Thermal 2 None
Haz Area Temp Code T4

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

NO. CC
SER. #
SPEC 35E353F218G1
CAT.NO. XL050742A
H.P. .75 T. CODE T4
VOLTS 115/230
AMPS 10.4/5.2
R.P.M. 1760
HZ 60 PH 1 CLASS F
SER.F. 1.00 DES N CODE M
RATING 40C AMB-CONT
FRAME 56 NEMA NOM. EFF 66
PF 68
BLANK
NP0016XPSL

Performance

Performance at 115 V, 60 Hz, 0.75 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.75553 Ohms A Ph / 1.79 Ohms B Ph
Temp. Rise @ Rated Load 52° C
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 9.31 LB-FT
Pull-Up Torque 7.75 LB-FT
Locked-Rotor Torque 10.8 LB-FT
Starting Current 73 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 18.0 34.0 48.0 59.0 68.0 74.0 80.0 0.0
Efficiency 0.0 46.1 61.4 67.6 70.4 70.9 70.0 0.0
Speed (RPM) 1,797 1,789 1,780 1,772 1,761 1,750 1,734 0
Line Amps 7.70 7.89 8.38 9.21 10.30 11.60 13.30 0.00

Performance Curves

Parts

Part Number Description Quantity
EC1270A02SP ELEC CAP, 270-324 MFD, 125V, 1.48D X 3. 2.000 EA
35CB3001A01SP EXPL CONDUIT BOX, MACH, 1/2" PIPE TAP LE 1.000 EA
35EP3700A01SP FR ENDPLATE, XPFC 1.000 EA
35FH4005A01SP IEC FH NO GREASER W/PRIMED 1.000 EA
35CB3500A01SP CONDUIT BOX LID, MACH 1.000 EA
35FN3002A05SP EXFN, PLASTIC, 6.376 OD, .638 ID 1.000 EA
LB1118 LABEL,WARNING (ROLL LABEL) 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA